Grove Gear GR8520501.35 - GR-H852-5-H1-35
Part #:GR8520501.35
Catalog #:GR-H852-5-H1-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | J: | 11 in |
| C: | 14 in | I: | 7.5 in |
| D: | 5.12 | AE2: | 0.68 |
| AE1: | 0.97 | AG: | 10.5 |
| AD: | 8.85 | L: | 10.88 in |
| F: | 5.81 | B: | 13 |
| M: | 3.38 | V: | 4.26 in |
| T: | 2.1875 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 1675 |
| Output RPM: | 350 | Model Code: | H852 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.1875 in | Bore Code: | 35 |
| Assembly: | H-H1 | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 32.51 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5753 in/lbs |
General Specifications
| Weight: | 232.00 LB |

