Grove Gear GR8520501.40 - GR-H852-5-H1-40
Part #:GR8520501.40
Catalog #:GR-H852-5-H1-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | V: | 4.26 in |
| C: | 14 in | B: | 13 |
| G: | 2.91 | I: | 7.5 in |
| AG: | 10.5 | AE2: | 0.68 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | J: | 11 in |
| L: | 10.88 in | T: | 2.5 |
| D: | 5.12 | U: | 1.25 in |
| M: | 3.38 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Center Distance (in): | 5.25 | Ratio Range: | 5:1 |
| Bore Code: | 40 | Thrust Rating - output shaft: | 1675 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Assembly: | H-H1 |
| Input HP @ 1750 RPM: | 32.51 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Model Code: | H852 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5753 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 232.00 LB |

