Grove Gear GR8520505.55 - GR-H852-20-H1-55
Part #:GR8520505.55
Catalog #:GR-H852-20-H1-55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | C: | 14 in |
| D: | 5.12 | U: | 1.25 in |
| AE1: | 0.97 | J: | 11 in |
| B: | 13 | G: | 2.91 |
| M: | 3.38 | T: | 3.438 |
| AE2: | 0.68 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| F: | 5.81 | V: | 4.26 in |
| L: | 10.88 in |
Technical Specifications
| Output Diameter (in): | 3.4375 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 5.25 | Model Code: | H852 |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.56 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | H1 | Assembly: | H-H1 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 87 | Output Key: | 7/8 X 4.00 |
| Mounting Style: | Shaft Mount | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 9351 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310132494 | Weight: | 232.00 LB |

