Grove Gear GR8520507.39 - GR-H852-30-H1-39
Part #:GR8520507.39
Catalog #:GR-H852-30-H1-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.4375 | G: | 2.91 |
| AE1: | 0.97 | AE2: | 0.68 |
| I: | 7.5 in | J: | 11 in |
| C: | 14 in | L: | 10.88 in |
| U: | 1.25 in | F: | 5.81 |
| M: | 3.38 | AD: | 8.85 |
| V: | 4.26 in | AG: | 10.5 |
| D: | 5.12 | B: | 13 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 3412 |
| Series Code: | GR | Input Style: | Solid Shaft |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Bore Code: | 39 | Ratio: | 30:1 |
| Assembly: | H-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | H852 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.4375 in |
| Input Diameter (in): | 1.25 in | Output RPM: | 58 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 10.538 |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 9627 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310132661 | Weight: | 232.00 LB |

