Grove Gear GR8520508.55 - GR-H852-40-H1-55
Part #:GR8520508.55
Catalog #:GR-H852-40-H1-55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | T: | 3.438 |
| AE2: | 0.68 | B: | 13 |
| L: | 10.88 in | U: | 1.25 in |
| D: | 5.12 | V: | 4.26 in |
| AG: | 10.5 | F: | 5.81 |
| AE1: | 0.97 | J: | 11 in |
| C: | 14 in | AD: | 8.85 |
| M: | 3.38 |
Technical Specifications
| Bore Code: | 55 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 3.4375 in | Input Diameter (in): | 1.25 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | H1 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Series Code: | GR |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 3412 | Assembly: | H-H1 |
| Gear Type: | Worm | Model Code: | H852 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 8.105 |
| Product Type: | Worm Speed Reducer | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output RPM: | 43 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9419 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310130537 | Weight: | 232.00 LB |

