Grove Gear GR8520509.32 - GR-H852-50-H1-32
Part #:GR8520509.32
Catalog #:GR-H852-50-H1-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | M: | 3.38 |
| C: | 14 in | T: | 2 |
| AE1: | 0.97 | V: | 4.26 in |
| J: | 11 in | I: | 7.5 in |
| AD: | 8.85 | G: | 2.91 |
| AE2: | 0.68 | F: | 5.81 |
| L: | 10.88 in | B: | 13 |
| AG: | 10.5 | U: | 1.25 in |
| D: | 5.12 |
Technical Specifications
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | H1 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 6.777 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | Solid Shaft | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | H852 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Service Factor: | 1 |
| Bore Code: | 32 | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Output Shaft Direction: | H1 |
| Input Diameter (in): | 1.25 in | Assembly: | H-H1 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9362 in/lbs |
General Specifications
| UPC: | 690310130544 | Weight: | 232.00 LB |

