Grove Gear GR8520509.39 - GR-H852-50-H1-39
Part #:GR8520509.39
Catalog #:GR-H852-50-H1-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.4375 | C: | 14 in |
| D: | 5.12 | AE1: | 0.97 |
| AG: | 10.5 | AD: | 8.85 |
| M: | 3.38 | B: | 13 |
| J: | 11 in | F: | 5.81 |
| L: | 10.88 in | V: | 4.26 in |
| AE2: | 0.68 | I: | 7.5 in |
| G: | 2.91 | U: | 1.25 in |
| Center Distance (in): | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | H852 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Ratio: | 50:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2.4375 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.777 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 5.25 |
| Output RPM: | 35 | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Series Code: | GR | Assembly: | H-H1 |
| Bore Code: | 39 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 232.00 LB |

