Grove Gear GR8520509.47 - GR-H852-50-H1-47
Part #:GR8520509.47
Catalog #:GR-H852-50-H1-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AE1: | 0.97 |
| AE2: | 0.68 | AD: | 8.85 |
| M: | 3.38 | I: | 7.5 in |
| L: | 10.88 in | V: | 4.26 in |
| B: | 13 | F: | 5.81 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| J: | 11 in | D: | 5.12 |
| AG: | 10.5 | C: | 14 in |
| T: | 2.9375 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Output Key: | 3/4 X 4.00 | Mounting Style: | Shaft Mount |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | H852 | Series Code: | GR |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.9375 in |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Bore Code: | 47 | Output RPM: | 35 |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 3412 |
| Assembly: | H-H1 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 6.777 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 9362 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310132500 | Weight: | 232.00 LB |

