Grove Gear GR8520510.47 - GR-H852-60-H1-47
Part #:GR8520510.47
Catalog #:GR-H852-60-H1-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | Center Distance (in): | 5.25 in |
| M: | 3.38 | F: | 5.81 |
| C: | 14 in | J: | 11 in |
| AG: | 10.5 | V: | 4.26 in |
| AE2: | 0.68 | L: | 10.88 in |
| AD: | 8.85 | D: | 5.12 |
| AE1: | 0.97 | I: | 7.5 in |
| T: | 2.9375 | G: | 2.91 |
| U: | 1.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | GR | Model Code: | H852 |
| Output Shaft Direction: | H1 | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output RPM: | 29 |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | H-H1 |
| Ratio Range: | 60:1 | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 5.816 | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Ratio: | 60:1 | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 2.9375 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 9212 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 232.00 LB |

