Grove Gear GR8520511.55 - GR-H852-80-H1-55
Part #:GR8520511.55
Catalog #:GR-H852-80-H1-55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L: | 10.88 in |
| T: | 3.4375 | AE2: | 0.68 |
| AG: | 10.5 | C: | 14 in |
| F: | 5.81 | J: | 11 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| B: | 13 | AE1: | 0.97 |
| V: | 4.26 in | I: | 7.5 in |
| AD: | 8.85 | D: | 5.12 |
| M: | 3.38 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.906 | Mounting Style: | Shaft Mount |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | H852 | Input Diameter (in): | 1.25 in |
| Bore Code: | 55 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Output Key: | 7/8 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Input Style: | Solid Shaft | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21 | Output Diameter (in): | 3.4375 in |
| Reducer: | Worm - Right Angle | Assembly: | H-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
General Specifications
| Weight: | 232.00 LB |

