Grove Gear GR8520581.32 - GR-HMQ852-50-H1-56-32
Part #:GR8520581.32
Catalog #:GR-HMQ852-50-H1-56-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 7.5 in |
| AG: | 10.5 | F: | 5.81 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| C: | 14 in | AE2: | 0.68 |
| AD: | 8.85 | B: | 13 |
| LQ: | 7.85 in | AE1: | 0.97 |
| J: | 11 in | AJ: | 5.88 |
| BD: | 6.5 | T: | 2 |
| G: | 2.91 | AK: | 4.5 |
| D: | 5.12 | RQ: | 7.35 in |
| BF: | 0.41 |
Technical Specifications
| Series Code: | GR | Output RPM: | 35 |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 32 |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | HMQ852 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 6.777 | Motor Frame Size: | 56 |
| Output Diameter (in): | 2 in | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Torque Rating (in-lb): | 9362 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| Weight: | 247.00 LB |

