Grove Gear GR8520582.36 - GR-HMQ852-60-H1-56-36
Part #:GR8520582.36
Catalog #:GR-HMQ852-60-H1-56-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | G: | 2.91 |
| BD: | 6.5 | BF: | 0.41 |
| RQ: | 7.35 in | AE1: | 0.97 |
| BE: | 0.38 in | LQ: | 7.85 in |
| I: | 7.5 in | AG: | 10.5 |
| T: | 2.25 | B: | 13 |
| D: | 5.12 | C: | 14 in |
| Center Distance (in): | 5.25 in | J: | 11 in |
| V: | 4.26 in | F: | 5.81 |
| AE2: | 0.68 | AJ: | 5.88 |
| AK: | 4.5 |
Technical Specifications
| Assembly: | HMQ-H1 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 5.816 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Model Code: | HMQ852 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2.25 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 36 | Input Style: | C-Face Quill |
| Output RPM: | 29 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 56 | Output Torque Rating (in-lb): | 9212 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 247.00 LB |

