Grove Gear GR8520582.39 - GR-HMQ852-60-H1-56-39
Part #:GR8520582.39
Catalog #:GR-HMQ852-60-H1-56-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BF: | 0.41 |
| G: | 2.91 | BD: | 6.5 |
| D: | 5.12 | C: | 14 in |
| F: | 5.81 | AG: | 10.5 |
| T: | 2.438 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| RQ: | 7.35 in | V: | 4.26 in |
| J: | 11 in | B: | 13 |
| AE2: | 0.68 | LQ: | 7.85 in |
| AK: | 4.5 | AE1: | 0.97 |
| AJ: | 5.88 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.816 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 60:1 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 29 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Model Code: | HMQ852 | Motor Frame Size: | 56 |
| Center Distance (in): | 5.25 | Bore Code: | 39 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
General Specifications
| Weight: | 247.00 LB |

