Grove Gear GR8520583.32 - GR-HMQ852-80-H1-56-32
Part #:GR8520583.32
Catalog #:GR-HMQ852-80-H1-56-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | G: | 2.91 |
| AK: | 4.5 | LQ: | 7.85 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | J: | 11 in |
| BE: | 0.38 in | BD: | 6.5 |
| D: | 5.12 | AE1: | 0.97 |
| AG: | 10.5 | T: | 2 |
| AE2: | 0.68 | F: | 5.81 |
| V: | 4.26 in | AD: | 8.85 |
| BF: | 0.41 | RQ: | 7.35 in |
| C: | 14 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Output RPM: | 21 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 80:1 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ852 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.906 | Motor Frame Size: | 56 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5478 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
General Specifications
| Weight: | 247.00 LB |

