Grove Gear GR8520587.47 - GR-HMQ852-10-H1-140-47
Part #:GR8520587.47
Catalog #:GR-HMQ852-10-H1-140-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BF: | 0.41 |
| B: | 13 | AD: | 8.85 |
| AE2: | 0.68 | C: | 14 in |
| F: | 5.81 | D: | 5.12 |
| T: | 2.938 | AK: | 4.5 |
| LQ: | 7.85 in | J: | 11 in |
| Center Distance (in): | 5.25 in | BD: | 6.5 |
| AJ: | 5.88 | G: | 2.91 |
| I: | 7.5 in | AG: | 10.5 |
| RQ: | 7.35 in | BE: | 0.38 in |
| V: | 4.26 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Model Code: | HMQ852 | Thrust Rating - output shaft: | 2449 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 23.15 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140 |
| Input RPM: | 1,750 | Series Code: | GR |
| Output RPM: | 175 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Bore Code: | 47 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.938 in | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 247.00 LB |

