Grove Gear GR8520589.48 - GR-HMQ852-20-H1-140-48
Part #:GR8520589.48
Catalog #:GR-HMQ852-20-H1-140-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BF: | 0.41 |
| G: | 2.91 | BE: | 0.38 in |
| T: | 3 | LQ: | 7.85 in |
| AG: | 10.5 | AD: | 8.85 |
| RQ: | 7.35 in | C: | 14 in |
| AK: | 4.5 | J: | 11 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| D: | 5.12 | I: | 7.5 in |
| V: | 4.26 in | AE1: | 0.97 |
| BD: | 6.5 | F: | 5.81 |
| AJ: | 5.88 |
Technical Specifications
| Model Code: | HMQ852 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140 | Input Style: | C-Face Quill |
| Series Code: | GR | Input HP @ 1750 RPM: | 14.56 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Ratio: | 20:1 |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output RPM: | 87 | Output Torque Rating (in-lb): | 9351 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 247.00 LB |

