Grove Gear GR8520591.32 - GR-HMQ852-30-H1-140-32
Part #:GR8520591.32
Catalog #:GR-HMQ852-30-H1-140-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 4.26 in |
| AG: | 10.5 | BE: | 0.38 in |
| LQ: | 7.85 in | G: | 2.91 |
| AE1: | 0.97 | C: | 14 in |
| I: | 7.5 in | AD: | 8.85 |
| B: | 13 | AK: | 4.5 |
| D: | 5.12 | AJ: | 5.88 |
| J: | 11 in | F: | 5.81 |
| BD: | 6.5 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| T: | 2 |
Technical Specifications
| Output Diameter (in): | 2 in | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 32 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Output RPM: | 58 | Model Code: | HMQ852 |
| Output Shaft Assembly Code: | H1 | Ratio: | 30:1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 10.538 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 30:1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9627 in/lbs |
General Specifications
| Weight: | 247.00 LB |

