Grove Gear GR8520593.32 - GR-HMQ852-50-H1-140-32
Part #:GR8520593.32
Catalog #:GR-HMQ852-50-H1-140-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | F: | 5.81 |
| AK: | 4.5 | J: | 11 in |
| AD: | 8.85 | RQ: | 7.35 in |
| B: | 13 | C: | 14 in |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | T: | 2 |
| AG: | 10.5 | AE2: | 0.68 |
| G: | 2.91 | LQ: | 7.85 in |
| BD: | 6.5 | BE: | 0.38 in |
| I: | 7.5 in | BF: | 0.41 |
| V: | 4.26 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Service Factor: | 1 | Series Code: | GR |
| Center Distance (in): | 5.25 | Ratio: | 50:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 35 |
| Model Code: | HMQ852 | Bore Code: | 32 |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2 in | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 6.777 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 247.00 LB |

