Grove Gear GR8520593.39 - GR-HMQ852-50-H1-140-39
Part #:GR8520593.39
Catalog #:GR-HMQ852-50-H1-140-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| V: | 4.26 in | AJ: | 5.88 |
| F: | 5.81 | J: | 11 in |
| AG: | 10.5 | G: | 2.91 |
| AE2: | 0.68 | D: | 5.12 |
| I: | 7.5 in | AD: | 8.85 |
| LQ: | 7.85 in | AK: | 4.5 |
| C: | 14 in | BD: | 6.5 |
| AE1: | 0.97 | B: | 13 |
| BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-H1 | Ratio: | 50:1 |
| Output Diameter (in): | 2.438 in | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Bore Code: | 39 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | HMQ852 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.777 | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 9362 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| Weight: | 247.00 LB |

