Grove Gear GR8520593.47 - GR-HMQ852-50-H1-140-47
Part #:GR8520593.47
Catalog #:GR-HMQ852-50-H1-140-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| D: | 5.12 | AE1: | 0.97 |
| RQ: | 7.35 in | AG: | 10.5 |
| BE: | 0.38 in | G: | 2.91 |
| LQ: | 7.85 in | T: | 2.938 |
| AJ: | 5.88 | V: | 4.26 in |
| BD: | 6.5 | BF: | 0.41 |
| J: | 11 in | I: | 7.5 in |
| C: | 14 in | B: | 13 |
| F: | 5.81 |
Technical Specifications
| Output RPM: | 35 | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.938 in | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Model Code: | HMQ852 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 50:1 | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 6.777 | Series Code: | GR |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Bore Code: | 47 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9362 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 247.00 LB |

