Grove Gear GR8520594.39 - GR-HMQ852-60-H1-140-39
Part #:GR8520594.39
Catalog #:GR-HMQ852-60-H1-140-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | G: | 2.91 |
| V: | 4.26 in | I: | 7.5 in |
| T: | 2.438 | AJ: | 5.88 |
| AE1: | 0.97 | AG: | 10.5 |
| AE2: | 0.68 | D: | 5.12 |
| LQ: | 7.85 in | F: | 5.81 |
| BD: | 6.5 | RQ: | 7.35 in |
| J: | 11 in | Center Distance (in): | 5.25 in |
| C: | 14 in | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
| AD: | 8.85 |
Technical Specifications
| Ratio: | 60:1 | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.816 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 29 |
| Series Code: | GR | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ852 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2.438 in |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
General Specifications
| UPC: | 690310132319 | Weight: | 247.00 LB |

