Grove Gear GR8520596.40 - GR-HMQ852-100-H1-140-40
Part #:GR8520596.40
Catalog #:GR-HMQ852-100-H1-140-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | RQ: | 7.35 in |
| AE2: | 0.68 | AE1: | 0.97 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | V: | 4.26 in |
| BE: | 0.38 in | LQ: | 7.85 in |
| BF: | 0.41 | D: | 5.12 |
| G: | 2.91 | AK: | 4.5 |
| I: | 7.5 in | J: | 11 in |
| B: | 13 | T: | 2.5 |
| AG: | 10.5 | F: | 5.81 |
| BD: | 6.5 |
Technical Specifications
| Bore Code: | 40 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | GR |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 2.072 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17 | Ratio: | 100:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-H1 | Model Code: | HMQ852 |
| Output Diameter (in): | 2.5 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4646 in/lbs |
General Specifications
| Weight: | 247.00 LB |

