Grove Gear GR8520602.39 - GR-HMQ852-25-H1-180-39
Part #:GR8520602.39
Catalog #:GR-HMQ852-25-H1-180-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | V: | 4.26 in |
| F: | 5.81 | BE1: | 0.5 in |
| G: | 2.91 | LQ1: | 8.61 in |
| D: | 5.12 | AJ: | 7.25 |
| BD: | 9 | I: | 7.5 in |
| AK: | 8.5 | AE2: | 0.68 |
| C: | 14 in | J: | 11 in |
| T: | 2.438 | BF: | 0.53 |
| B: | 13 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AD: | 8.85 |
| RQ: | 7.98 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.438 in |
| Motor Frame Size: | 180 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 12.19 | Model Code: | HMQ852 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Bore Code: | 39 |
| Center Distance (in): | 5.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 9517 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310130780 | Weight: | 247.00 LB |

