Grove Gear GR8520602.40 - GR-HMQ852-25-H1-180-40
Part #:GR8520602.40
Catalog #:GR-HMQ852-25-H1-180-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AK: | 8.5 |
| RQ: | 7.98 in | BD: | 9 |
| C: | 14 in | BE1: | 0.5 in |
| LQ1: | 8.61 in | D: | 5.12 |
| G: | 2.91 | T: | 2.5 |
| AE2: | 0.68 | J: | 11 in |
| V: | 4.26 in | F: | 5.81 |
| AE1: | 0.97 | AJ: | 7.25 |
| I: | 7.5 in | AG: | 10.5 |
| B: | 13 | BF: | 0.53 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Output Diameter (in): | 2.5 in | Series Code: | GR |
| Output RPM: | 70 | Ratio: | 25:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Bore Code: | 40 | Model Code: | HMQ852 |
| Input HP @ 1750 RPM: | 12.19 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 9517 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 247.00 LB |

