Grove Gear GR8520605.36 - GR-HMQ852-50-H1-180-36
Part #:GR8520605.36
Catalog #:GR-HMQ852-50-H1-180-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AD: | 8.85 |
| LQ1: | 8.61 in | BF: | 0.53 |
| C: | 14 in | BD: | 9 |
| F: | 5.81 | AK: | 8.5 |
| T: | 2.25 | RQ: | 7.98 in |
| I: | 7.5 in | D: | 5.12 |
| V: | 4.26 in | AJ: | 7.25 |
| J: | 11 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| G: | 2.91 | AE2: | 0.68 |
| AE1: | 0.97 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.777 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ852 | Motor Frame Size: | 180 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Bore Code: | 36 | Series Code: | GR |
| Output RPM: | 35 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 2.25 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Ratio: | 50:1 | Output Torque Rating (in-lb): | 9362 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| Weight: | 247.00 LB |

