Grove Gear GR8520605.51 - GR-HMQ852-50-H1-180-51
Part #:GR8520605.51
Catalog #:GR-HMQ852-50-H1-180-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | I: | 7.5 in |
| T: | 3.188 | D: | 5.12 |
| BE1: | 0.5 in | AG: | 10.5 |
| B: | 13 | AE1: | 0.97 |
| RQ: | 7.98 in | AE2: | 0.68 |
| AK: | 8.5 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | J: | 11 in |
| V: | 4.26 in | C: | 14 in |
| BD: | 9 | BF: | 0.53 |
| AJ: | 7.25 | G: | 2.91 |
| AD: | 8.85 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 51 | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ852 | Series Code: | GR |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 6.777 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Assembly: | HMQ-H1 | Output RPM: | 35 |
| Input Bore (C Face): | 1.125 | Output Torque Rating (in-lb): | 9362 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| Weight: | 247.00 LB |

