Grove Gear GR8520606.39 - GR-HMQ852-60-H1-180-39
Part #:GR8520606.39
Catalog #:GR-HMQ852-60-H1-180-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| G: | 2.91 | B: | 13 |
| V: | 4.26 in | T: | 2.438 |
| C: | 14 in | AD: | 8.85 |
| BF: | 0.53 | LQ1: | 8.61 in |
| F: | 5.81 | D: | 5.12 |
| AJ: | 7.25 | J: | 11 in |
| BD: | 9 | BE1: | 0.5 in |
| I: | 7.5 in | AG: | 10.5 |
| RQ: | 7.98 in | AK: | 8.5 |
| AE2: | 0.68 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Series Code: | GR |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output RPM: | 29 | Model Code: | HMQ852 |
| Input HP @ 1750 RPM: | 5.816 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | H1 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Bore Code: | 39 | Motor Frame Size: | 180 |
| Output Diameter (in): | 2.438 in | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9212 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310118900 | Weight: | 247.00 LB |

