Grove Gear GR8520611.39 - GR-HMQ852-10-H1-210-39
Part #:GR8520611.39
Catalog #:GR-HMQ852-10-H1-210-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.68 |
| AD: | 8.85 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 10.5 |
| RQ: | 7.98 in | BD: | 9 |
| T: | 2.438 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AK: | 8.5 |
| LQ1: | 8.61 in | C: | 14 in |
| D: | 5.12 | G: | 2.91 |
| AE1: | 0.97 | B: | 13 |
| I: | 7.5 in | F: | 5.81 |
| J: | 11 in |
Technical Specifications
| Model Code: | HMQ852 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.438 in | Shaft Seal Material: | Viton |
| Bore Code: | 39 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-H1 |
| Motor Frame Size: | 210 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 2449 |
| Service Factor: | 1 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 23.15 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 7827 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310130698 | Weight: | 247.00 LB |

