Grove Gear GR8520616.43 - GR-HMQ852-40-H1-210-43
Part #:GR8520616.43
Catalog #:GR-HMQ852-40-H1-210-43
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AD: | 8.85 |
| J: | 11 in | AE2: | 0.68 |
| T: | 2.688 | RQ: | 7.98 in |
| V: | 4.26 in | G: | 2.91 |
| I: | 7.5 in | B: | 13 |
| LQ1: | 8.61 in | F: | 5.81 |
| AE1: | 0.97 | AG: | 10.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BD: | 9 |
| D: | 5.12 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 210 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 40:1 |
| Bore Code: | 43 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 43 |
| Ratio Range: | 40:1 | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 8.105 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 2.688 in |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Model Code: | HMQ852 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 9419 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 247.00 LB |

