Grove Gear GR8520616.48 - GR-HMQ852-40-H1-210-48
Part #:GR8520616.48
Catalog #:GR-HMQ852-40-H1-210-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | C: | 14 in |
| F: | 5.81 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| T: | 3 | AE1: | 0.97 |
| BF: | 0.53 | RQ: | 7.98 in |
| B: | 13 | AG: | 10.5 |
| I: | 7.5 in | BD: | 9 |
| V: | 4.26 in | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.68 |
| J: | 11 in | G: | 2.91 |
| D: | 5.12 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 43 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 8.105 |
| Model Code: | HMQ852 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 48 | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Ratio: | 40:1 | Motor Frame Size: | 210 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 690310130834 | Weight: | 247.00 LB |

