Grove Gear GR8520619.32 - GR-HMQ852-80-H1-210-32
Part #:GR8520619.32
Catalog #:GR-HMQ852-80-H1-210-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | D: | 5.12 |
| BF: | 0.53 | C: | 14 in |
| F: | 5.81 | AJ: | 7.25 |
| AG: | 10.5 | AD: | 8.85 |
| AE1: | 0.97 | BE1: | 0.5 in |
| RQ: | 7.98 in | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| T: | 2 | G: | 2.91 |
| V: | 4.26 in | LQ1: | 8.61 in |
| AK: | 8.5 | B: | 13 |
| I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.906 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 32 | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ852 | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output RPM: | 21 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Series Code: | GR | Service Factor: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210 | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5478 in/lbs |
General Specifications
| Weight: | 247.00 LB |

