Grove Gear GR8520621.36 - GR-HMQ852-5-H1-250-36
Part #:GR8520621.36
Catalog #:GR-HMQ852-5-H1-250-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | V: | 4.26 in |
| D: | 5.12 | I: | 7.5 in |
| LQ1: | 9.17 in | AD: | 8.85 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| F: | 5.81 | AG: | 10.5 |
| B: | 13 | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.68 |
| RQ: | 8.54 in | AJ: | 7.25 |
| AK: | 8.5 | G: | 2.91 |
| C: | 14 in | T: | 2.25 |
| J: | 11 in |
Technical Specifications
| Output RPM: | 350 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 36 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-H1 |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Input HP @ 1750 RPM: | 32.51 | Input RPM: | 1,750 |
| Motor Frame Size: | 250 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | HMQ852 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.25 in |
| Ratio: | 5:1 | Output Torque Rating (in-lb): | 5753 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 247.00 LB |

