Grove Gear GR8520622.55 - GR-HMQ852-7.5-H1-250-55
Part #:GR8520622.55
Catalog #:GR-HMQ852-7.5-H1-250-55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 5.12 |
| F: | 5.81 | AG: | 10.5 |
| BD: | 9 | G: | 2.91 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AE1: | 0.97 |
| J: | 11 in | RQ: | 8.54 in |
| V: | 4.26 in | AK: | 8.5 |
| B: | 13 | AD: | 8.85 |
| T: | 3.438 | C: | 14 in |
| I: | 7.5 in | BF: | 0.53 |
| LQ1: | 9.17 in |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2021 |
| Output Diameter (in): | 3.438 in | Model Code: | HMQ852 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 28.1 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 250 | Output RPM: | 233 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 7.5:1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Series Code: | GR |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 7213 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 247.00 LB |

