Grove Gear GR8520625.40 - GR-HMQ852-20-H1-250-40
Part #:GR8520625.40
Catalog #:GR-HMQ852-20-H1-250-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BE1: | 0.5 in |
| C: | 14 in | AE1: | 0.97 |
| I: | 7.5 in | LQ1: | 9.17 in |
| D: | 5.12 | BF: | 0.53 |
| J: | 11 in | AG: | 10.5 |
| AK: | 8.5 | B: | 13 |
| AJ: | 7.25 | T: | 2.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | RQ: | 8.54 in |
| BD: | 9 | AD: | 8.85 |
| G: | 2.91 |
Technical Specifications
| Ratio: | 20:1 | Output Shaft Direction: | H1 |
| Output Diameter (in): | 2.5 in | Series Code: | GR |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Model Code: | HMQ852 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 14.56 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 87 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 9351 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| Weight: | 247.00 LB |

