Grove Gear GR8520625.48 - GR-HMQ852-20-H1-250-48
Part #:GR8520625.48
Catalog #:GR-HMQ852-20-H1-250-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AJ: | 7.25 |
| T: | 3 | I: | 7.5 in |
| RQ: | 8.54 in | C: | 14 in |
| V: | 4.26 in | AG: | 10.5 |
| BF: | 0.53 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AE2: | 0.68 | D: | 5.12 |
| J: | 11 in | F: | 5.81 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| G: | 2.91 | BD: | 9 |
| AD: | 8.85 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Model Code: | HMQ852 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 14.56 | Output Shaft Direction: | H1 |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Output RPM: | 87 |
| Input Bore (C Face): | 1.625 | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 250 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9351 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 247.00 LB |

