Grove Gear GR8525531.00 - GR-VL852-15-LU
Part #:GR8525531.00
Catalog #:GR-VL852-15-LU
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 18 | N: | 9.06 |
| A: | 19.62 | G: | 10.88 |
| J: | 10 in | O: | 4.78 in |
| R: | 5.12 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | DL: | 5.16 |
| V: | 0.5 in | B: | 13 |
| L: | 10.88 in | K: | 5 in |
| T: | 2 | Hole dia: | 0.78 in |
| I: | 7.5 in | M: | 3.38 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Solid Shaft | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.000 in |
| Input HP @ 1750 RPM: | 18.11 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 15:1 |
| Output Key: | 1/2 x 3.50 | Output Shaft Assembly Code: | LU |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series Code: | GR | Thrust Rating - output shaft: | 2449 |
| Input Keyway: | 1/4 x 3.00 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Assembly: | VL-LU | Center Distance (in): | 5.25 |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 257.00 LB |

