Grove Gear GR8525553.00 - GR-FEMQ852-30-R-210
Part #:GR8525553.00
Catalog #:GR-FEMQ852-30-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 16 | N: | 16.5 |
| AD: | 3/8-16 UNC X 1.00 DP | FH: | 8 in |
| AM: | 4.28 | Center Distance (in): | 5.25 in |
| BD: | 9 | J: | 14 in |
| B: | 16 | D: | 6 |
| Hole dia: | 0.81 in | LQ1: | 8.61 in |
| V: | 1.25 in | AC: | 0.75 |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | F: | 14 |
| P: | 1/2 X 4.63 in | T: | 2.188 |
| AJ: | 7.25 | RQ: | 7.98 in |
| O: | 5.62 in | I: | 7.5 in |
Technical Specifications
| Output Key: | 1/2 X 4 | Output Shaft Assembly Code: | R |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Series Code: | GR |
| Assembly: | FEMQ-R | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 10.538 |
| Input Style: | C-face Quill | Ratio: | 30:1 |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 2,524 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 9627 in/lbs |
General Specifications
| Weight: | 278.00 LB |

