Grove Gear GR8525856.00 - GR-VL852-10-RU
Part #:GR8525856.00
Catalog #:GR-VL852-10-RU
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | O: | 4.78 in |
| B: | 13 | I: | 7.5 in |
| J: | 10 in | K: | 5 in |
| F: | 18 | N: | 9.06 |
| T: | 2 | DL: | 5.16 |
| G: | 10.88 | R: | 5.12 in |
| Hole dia: | 0.78 in | Center Distance (in): | 5.25 in |
| M: | 3.38 | V: | 0.5 in |
| L: | 10.88 in | A: | 19.62 |
Technical Specifications
| Thrust Rating - output shaft: | 2449 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.000 in |
| Input HP @ 1750 RPM: | 23.15 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | RU |
| Assembly: | VL-RU | Input Keyway: | 1/4 x 3.00 in |
| Gear Type: | Worm | Output Key: | 1/2 x 3.50 |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 10:1 | Center Distance (in): | 5.25 |
| Ratio Range: | 10:1 | Input Style: | Solid Shaft |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |
General Specifications
| UPC: | 690310147924 | Weight: | 257.00 LB |

