Grove Gear GR8525929.00 - GR-DFE852-75-RR6
Part #:GR8525929.00
Catalog #:GR-DFE852-75-RR6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| CE: | 2.62 | T: | 2.188 |
| AC: | 0.75 | Center Distance (in): | 5.25 in |
| V: | 1.25 in | U: | 0.75 in |
| A: | 16 | BH: | 14.47 |
| L: | 6.07 in | D: | 6 |
| J: | 14 in | D1: | 2.94 |
| FH: | 8 in | B: | 16 |
| O: | 5.62 in | H: | 0.81 in |
| AD: | .38-16 UNC X 1.00 DP | N: | 16.5 |
| M: | 2.38 | BC: | 11.57 |
| I: | 7.5 in | F: | 14 |
Technical Specifications
| Output Shaft Direction: | Single | Output Shaft Assembly Code: | RR6 |
| Ratio: | 75:1 | Gear Type: | Double-worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Double |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 23.3 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Model Code: | DFE852 | Ratio Range: | 75:1 |
| Assembly: | DFE-RR6 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Series Code: | GR |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Center Distance (in): | 5.25 | Input Keyway: | 3/16 x 1.63 in |
| Input HP: | 7.099 | Service Factor: | 1 |
| Output Key: | 1/2 X 4.63 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 14782 in/lbs |
General Specifications
| UPC: | 690310160169 | Weight: | 330.00 LB |

