Grove Gear GR8600046.00 - GR-BM860-30-L-210
Part #:GR8600046.00
Catalog #:GR-BM860-30-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | N: | 10 |
| AJ: | 7.25 | D: | 6.5 |
| O: | 4.65 in | BD: | 9 |
| J: | 12.75 in | F: | 6.38 |
| L: | 11.78 in | L1: | 15.88 in |
| U: | 1.5 in | TAP Depth: | 1 in |
| A: | 8.13 | BE1: | 0.5 in |
| B: | 14.25 | FA: | 11.13 in |
| FZ: | 0.33 in | G: | 3.19 |
| H-Tap size: | 5/8 - 11 UNC in | AK: | 8.5 |
| Center Distance (in): | 6 in | T: | 2.5 |
| C: | 16.5 in | K: | 6.38 in |
Technical Specifications
| Output RPM: | 58 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Series Code: | GR |
| Output Diameter (in): | 2.5 in | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 1.5 in |
| Input Keyway: | 3/8 X 3.00 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Left | Input HP @ 1750 RPM: | 11.177 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Assembly: | BM-L | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | BM860 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 10249 in/lbs |
General Specifications
| Weight: | 336.00 LB |

