Grove Gear GR8600273.00 - GR-BMQ860-50-R-210
Part #:GR8600273.00
Catalog #:GR-BMQ860-50-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | BE1: | 0.5 in |
| LQ1: | 9.33 in | H-Tap size: | 5/8 - 11 UNC in |
| BD: | 9 | O: | 4.65 in |
| J: | 12.75 in | AJ: | 7.25 |
| G: | 3.19 | Center Distance (in): | 6 in |
| N: | 10 | B: | 14.25 |
| T: | 2.5 | TAP Depth: | 1 in |
| AK: | 8.5 | F: | 6.38 |
| C: | 16.5 in | K: | 6.38 in |
| A: | 8.13 | RQ: | 8.69 in |
| FA: | 11.13 in | FZ: | 0.33 in |
| BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 50:1 |
| Product Type: | Worm Speed Reducer | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | BMQ-R |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 6 |
| Output Key: | 5/8 X 4.00 | Series Code: | GR |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Model Code: | BMQ860 |
| Input HP @ 1750 RPM: | 7.242 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.5 in |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Output Shaft Direction: | Right | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 10079 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
General Specifications
| UPC: | 690310131923 | Weight: | 331.00 LB |

