Grove Gear GR8600285.00 - GR-BMQ860-50-D-210
Part #:GR8600285.00
Catalog #:GR-BMQ860-50-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | FA: | 11.13 in |
| D: | 6.5 | F: | 6.38 |
| AK: | 8.5 | BD: | 9 |
| C: | 16.5 in | AJ: | 7.25 |
| BE1: | 0.5 in | N: | 10 |
| O*: | 4.65 in | J: | 12.75 in |
| FZ: | 0.33 in | T: | 2.5 |
| H-Tap size: | 5/8 - 11 UNC in | O: | 4.65 in |
| G: | 3.19 | K: | 6.38 in |
| RQ: | 8.69 in | B: | 14.25 |
| LQ1: | 9.33 in | TAP Depth: | 1 in |
| BF: | 0.53 | A: | 8.13 |
Technical Specifications
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 7.242 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Ratio: | 50:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Assembly: | BMQ-D |
| Output Key: | 5/8 X 4.00 | Model Code: | BMQ860 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Worm Speed Reducer | Output RPM: | 35 |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2.5 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output Shaft Direction: | Double | Output Shaft Assembly Code: | D |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 10079 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 331.00 LB |

