Grove Gear GR8600315.00 - GR-BMQ860-10-D-250
Part #:GR8600315.00
Catalog #:GR-BMQ860-10-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.94 in | BF: | 0.53 |
| D: | 6.5 | FZ: | 0.33 in |
| TAP Depth: | 1 in | B: | 14.25 |
| BE1: | 0.5 in | K: | 6.38 in |
| N: | 10 | BD: | 9 |
| AJ: | 7.25 | C: | 16.5 in |
| G: | 3.19 | O*: | 4.65 in |
| Center Distance (in): | 6 in | O: | 4.65 in |
| AK: | 8.5 | FA: | 11.13 in |
| RQ: | 8.69 in | H-Tap size: | 5/8-11 UNC in |
| T: | 2.5 | A: | 8.13 |
| J: | 12.75 in | F: | 6.38 |
Technical Specifications
| Assembly: | BMQ-D | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Output RPM: | 175 | Output Shaft Assembly Code: | D |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 250 |
| Output Diameter (in): | 2.5 in | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Double |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 24.99 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8467 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 331.00 LB |

