Grove Gear GR8600502.40 - GR-H860-7.5-H1-40
Part #:GR8600502.40
Catalog #:GR-H860-7.5-H1-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | T: | 2.5 |
| AE2: | 0.52 | FZ: | 0.33 in |
| D: | 6.5 | V: | 4.256 in |
| L: | 11.78 in | AE1: | 0.52 |
| B: | 14.5 | AD: | 10.52 |
| M: | 3.41 | FA: | 11.13 in |
| G: | 3.19 | J: | 12.75 in |
| Center Distance (in): | 6 in | U: | 1.5 in |
| F: | 6.38 | C: | 16.5 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 29.98 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Model Code: | H860 |
| Output Shaft Direction: | H1 | Bore Code: | 40 |
| Input Diameter (in): | 1.5 in | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Series Code: | GR | Input Style: | Solid Shaft |
| Output RPM: | 233 | Mounting Style: | Shaft Mount |
| Input Keyway: | 3/8 X 3.00 in | Shaft Seal Material: | Viton |
| Assembly: | H-H1 | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Output Key: | 5/8 X 4.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7704 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 321.00 LB |

