Grove Gear GR8600518.55 - GR-HM860-25-H1-180-55
Part #:GR8600518.55
Catalog #:GR-HM860-25-H1-180-55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | G: | 3.19 |
| AJ: | 7.25 | BF: | 0.53 |
| BE1: | 0.5 in | AD: | 10.52 |
| AE1: | 0.52 | L1: | 15.88 in |
| FZ: | 0.33 in | J: | 12.75 in |
| AK: | 8.5 | F: | 6.38 |
| L: | 11.78 in | V: | 4.256 in |
| AE2: | 0.52 | D: | 6.5 |
| U: | 1.5 in | BD: | 9 |
| T: | 3.438 | B: | 14.5 |
| AG: | 11.5 | C: | 16.5 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | GR |
| Model Code: | HM860 | Center Distance (in): | 6 |
| Bore Code: | 55 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Thrust Rating - output shaft: | 3990 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 13.06 |
| Input Diameter (in): | 1.5 in | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Assembly: | HM-H1 | Input Keyway: | 3/8 X 3.00 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 10245 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 336.00 LB |

