Grove Gear GR8600581.48 - GR-HMQ860-50-H1-180-48
Part #:GR8600581.48
Catalog #:GR-HMQ860-50-H1-180-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | J: | 12.75 in |
| RQ: | 8.69 in | V: | 4.256 in |
| FA: | 11.13 in | AD: | 10.52 |
| LQ1: | 9.33 in | AG: | 11.5 |
| G: | 3.19 | T: | 3 |
| FZ: | 0.33 in | BF: | 0.53 |
| D: | 6.5 | BD: | 9 |
| AJ: | 7.25 | Center Distance (in): | 6 in |
| BE1: | 0.5 in | B: | 14.5 |
| F: | 6.38 | C: | 16.5 in |
| AK: | 8.5 | AE2: | 0.52 |
Technical Specifications
| Series Code: | GR | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 50:1 |
| Bore Code: | 48 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 35 | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 7.242 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ860 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3 in |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310131732 | Weight: | 331.00 LB |

