Grove Gear GR8600584.55 - GR-HMQ860-100-H1-180-55
Part #:GR8600584.55
Catalog #:GR-HMQ860-100-H1-180-55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | C: | 16.5 in |
| J: | 12.75 in | T: | 3.438 |
| AJ: | 7.25 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| V: | 4.256 in | BD: | 9 |
| AD: | 10.52 | FA: | 11.13 in |
| LQ1: | 9.33 in | B: | 14.5 |
| AE2: | 0.52 | BF: | 0.53 |
| F: | 6.38 | BE1: | 0.5 in |
| AK: | 8.5 | FZ: | 0.33 in |
| G: | 3.19 | D: | 6.5 |
Technical Specifications
| Center Distance (in): | 6 | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 2.571 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | HMQ860 |
| Product Type: | Right Angle | Series Code: | GR |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17 | Ratio: | 100:1 |
| Output Key: | 7/8 X 4.00 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 55 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Output Torque Rating (in-lb): | 5886 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 331.00 LB |

