Grove Gear GR8600587.55 - GR-HMQ860-10-H1-210-55
Part #:GR8600587.55
Catalog #:GR-HMQ860-10-H1-210-55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | Center Distance (in): | 6 in |
| C: | 16.5 in | AE2: | 0.52 |
| FA: | 11.13 in | AJ: | 7.25 |
| BD: | 9 | J: | 12.75 in |
| AK: | 8.5 | AG: | 11.5 |
| B: | 14.5 | AE1: | 0.52 |
| F: | 6.38 | LQ1: | 9.33 in |
| BE1: | 0.5 in | T: | 3.438 |
| FZ: | 0.33 in | G: | 3.19 |
| RQ: | 8.69 in | AD: | 10.52 |
| BF: | 0.53 | D: | 6.5 |
Technical Specifications
| Motor Frame Size: | 210 | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | H1 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Model Code: | HMQ860 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Series Code: | GR | Input Bore (C Face): | 1.375 |
| Bore Code: | 55 | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 24.99 |
| Output Diameter (in): | 3.438 in | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 8467 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 331.00 LB |

