Grove Gear GR8600590.39 - GR-HMQ860-25-H1-210-39
Part #:GR8600590.39
Catalog #:GR-HMQ860-25-H1-210-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | FA: | 11.13 in |
| AE2: | 0.52 | RQ: | 8.69 in |
| FZ: | 0.33 in | BD: | 9 |
| AE1: | 0.52 | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 6.5 |
| B: | 14.5 | AK: | 8.5 |
| LQ1: | 9.33 in | G: | 3.19 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| C: | 16.5 in | BF: | 0.53 |
| J: | 12.75 in | AD: | 10.52 |
| T: | 2.438 | F: | 6.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Input Bore (C Face): | 1.375 |
| Bore Code: | 39 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Series Code: | GR | Output Diameter (in): | 2.438 in |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Model Code: | HMQ860 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Output Shaft Assembly Code: | H1 |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 210 |
| Input HP @ 1750 RPM: | 13.06 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10245 in/lbs |
General Specifications
| UPC: | 690310130599 | Weight: | 331.00 LB |

