Grove Gear GR8600591.39 - GR-HMQ860-30-H1-210-39
Part #:GR8600591.39
Catalog #:GR-HMQ860-30-H1-210-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE1: | 0.52 |
| G: | 3.19 | RQ: | 8.69 in |
| AK: | 8.5 | J: | 12.75 in |
| AD: | 10.52 | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| C: | 16.5 in | LQ1: | 9.33 in |
| D: | 6.5 | V: | 4.256 in |
| B: | 14.5 | Center Distance (in): | 6 in |
| AE2: | 0.52 | FZ: | 0.33 in |
| F: | 6.38 | T: | 2.438 |
| AG: | 11.5 | FA: | 11.13 in |
Technical Specifications
| Input HP @ 1750 RPM: | 11.177 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 39 |
| Model Code: | HMQ860 | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Ratio Range: | 30:1 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58 | Motor Frame Size: | 210 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 10249 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
General Specifications
| Weight: | 331.00 LB |

